IESNA:LM-63-2002
[TEST]P1645039
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1D-750-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 58W 70CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.49A 58.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7539.9
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 58.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
908.5 921.5 946.9 973.3 1010.6 1064.6 1135.9 1212.1 1279.1 1354.1 1425.4 1515.6 1611.8 1708.5 1794.4 
1888.3 1995.3 2109.8 2275.6 2454.4 2597.0 2700.7 2785.0 2829.3 2728.3 2449.0 1964.5 1120.3 485.6 224.7 158.8 
120.5 76.7 51.9 27.5 0.0 0.0 
908.5 920.4 944.7 971.2 1010.6 1063.5 1131.6 1211.5 1281.8 1352.0 1431.9 1518.3 1619.4 1713.9 1799.2 
1894.3 2000.7 2122.2 2294.0 2471.2 2611.1 2713.1 2802.3 2834.7 2737.5 2462.0 1968.8 1112.7 486.7 227.9 161.5 
124.2 76.7 53.5 28.6 0.0 0.0 
908.5 919.9 942.6 971.7 1011.7 1063.5 1127.8 1205.6 1276.4 1346.6 1424.9 1514.0 1611.8 1708.5 1798.1 
1886.2 1987.7 2128.2 2302.6 2498.7 2673.2 2795.2 2888.2 2955.1 2902.2 2660.2 2174.1 1387.1 613.1 282.5 188.5 
137.7 91.3 62.1 32.4 0.5 0.0 
908.5 923.1 945.3 973.3 1013.3 1062.5 1120.8 1191.6 1265.6 1332.5 1411.9 1496.2 1597.2 1694.4 1801.4 
1892.7 1990.4 2123.3 2290.2 2504.1 2739.6 2932.4 3098.8 3229.0 3262.5 3103.1 2708.8 1932.1 953.4 412.7 236.6 
164.2 109.6 69.7 31.9 0.5 0.0 
908.5 922.0 943.1 971.7 1013.9 1064.1 1118.6 1177.5 1246.7 1318.5 1390.3 1477.8 1578.3 1672.8 1783.6 
1885.6 1982.3 2104.4 2282.1 2510.6 2794.7 3057.2 3351.1 3566.6 3736.7 3750.8 3471.5 2864.9 1854.3 791.9 
364.1 224.7 137.2 78.9 37.8 1.1 0.0 
908.5 921.5 940.9 970.6 1012.2 1062.5 1112.7 1167.8 1228.3 1299.0 1369.3 1448.1 1535.6 1635.6 1736.6 
1841.4 1957.5 2090.4 2262.1 2495.5 2799.0 3149.6 3496.9 3837.7 4175.9 4401.6 4429.7 4064.6 3285.2 2038.0 
794.0 281.4 146.4 83.2 32.9 1.6 0.0 
908.5 921.5 940.4 969.0 1009.0 1059.2 1113.8 1170.0 1227.2 1292.6 1363.9 1437.9 1513.5 1603.7 1717.1 
1835.4 1927.2 2037.4 2197.3 2404.2 2682.4 3023.7 3416.4 3872.8 4351.9 4794.3 5102.7 5122.7 4758.1 3879.9 
2595.4 1241.8 358.7 153.9 64.8 7.0 0.0 
908.5 920.9 939.3 967.9 1007.4 1056.5 1112.2 1169.4 1229.9 1290.4 1366.0 1437.9 1511.3 1598.8 1715.0 
1824.6 1912.7 2019.1 2175.2 2382.6 2659.1 2997.3 3382.9 3835.0 4320.6 4774.3 5097.9 5151.4 4807.3 3924.2 
2688.3 1463.3 425.1 164.2 64.3 7.6 0.0 
908.5 919.9 935.5 962.0 1000.3 1047.9 1104.1 1165.1 1224.5 1288.2 1360.1 1435.7 1504.8 1590.2 1692.3 
1792.2 1864.6 1979.1 2154.1 2386.4 2679.7 3014.0 3375.9 3768.1 4178.0 4583.1 4866.2 4958.0 4692.2 3825.3 
2736.4 1743.0 852.9 246.3 90.2 18.9 0.0 
908.5 915.5 929.0 951.7 987.4 1031.1 1081.4 1134.3 1193.7 1253.1 1313.6 1370.3 1428.7 1492.4 1575.6 
1653.9 1738.7 1891.6 2107.1 2381.0 2696.9 3052.9 3424.0 3794.5 4192.6 4504.3 4681.4 4652.3 4166.7 3334.9 
2494.4 1551.8 639.5 217.7 98.8 30.2 0.0 
908.5 909.6 919.9 939.3 970.1 1006.3 1050.0 1094.3 1138.1 1182.9 1231.0 1268.8 1313.1 1358.5 1420.0 
1484.9 1586.9 1754.9 1989.4 2277.8 2625.1 3020.0 3442.9 3892.8 4301.2 4536.7 4542.6 4164.5 3313.2 2410.7 
1588.6 818.3 321.4 132.3 50.2 16.7 0.0 
908.5 912.8 920.9 939.3 968.5 1006.3 1042.5 1085.2 1124.6 1165.1 1203.4 1235.3 1271.0 1312.0 1367.1 
1435.2 1551.8 1718.2 1929.9 2189.2 2499.3 2853.0 3220.3 3575.2 3819.9 3885.8 3731.9 3296.0 2493.8 1724.1 
1071.1 528.8 225.8 103.7 44.3 15.1 0.0 
908.5 906.4 913.4 930.7 958.2 992.2 1029.5 1068.4 1103.5 1138.1 1169.4 1193.2 1223.4 1262.3 1318.0 
1401.7 1513.5 1639.3 1779.8 1943.4 2151.9 2383.7 2627.8 2856.8 2982.1 2967.0 2805.0 2406.9 1798.1 1186.7 
697.9 339.2 169.6 87.5 46.5 22.7 0.0 
908.5 909.6 915.0 930.7 958.8 992.2 1026.8 1058.7 1085.7 1106.8 1126.7 1145.1 1171.6 1208.8 1233.7 
1236.4 1214.2 1166.7 1095.4 1013.3 945.8 912.8 882.1 806.4 678.4 526.6 395.4 301.4 236.0 200.9 175.0 146.9 
118.8 95.1 65.9 33.5 0.0 
908.5 908.5 912.8 928.0 955.5 985.8 1013.9 1034.9 1049.0 1058.7 1067.9 1063.5 1043.6 1005.2 947.4 
870.2 773.5 664.4 561.8 481.8 419.2 374.3 339.8 312.7 291.1 269.0 247.4 228.5 210.7 195.0 175.0 152.3 124.8 
97.8 65.9 29.2 0.0 
908.5 911.8 916.1 931.7 957.1 982.0 996.6 1003.0 1010.1 1009.5 992.2 956.6 900.4 828.6 737.3 
639.5 556.3 493.7 447.2 411.1 378.6 350.6 326.8 309.5 296.5 280.9 260.3 239.3 223.1 203.1 175.0 146.4 117.8 85.9 
54.0 11.3 0.0 
908.5 911.8 918.8 933.9 956.1 970.6 975.5 981.4 980.4 960.9 917.7 855.6 768.6 674.6 588.2 528.8 
490.5 460.2 430.5 403.5 372.2 344.1 330.6 324.1 316.0 298.2 274.9 257.1 257.1 245.2 214.4 179.3 135.0 101.5 57.3 4.9 
0.0 
908.5 905.8 916.1 931.7 947.4 952.8 959.3 965.2 950.1 905.3 842.1 755.7 657.9 577.4 522.3 482.9 
449.9 418.6 385.7 352.2 341.4 337.6 338.1 340.8 333.8 315.4 296.5 290.6 309.5 309.0 300.3 245.2 194.5 142.1 76.2 2.7 
0.0 
908.5 904.2 916.1 935.0 944.7 946.3 955.0 955.0 924.7 866.9 784.8 691.9 606.0 541.8 493.2 451.6 
413.8 372.7 337.6 325.7 318.7 317.1 322.5 327.9 319.8 306.3 292.8 306.3 316.5 309.0 284.7 232.8 191.8 142.1 72.4 1.1 
0.0 
908.5 904.7 919.3 940.9 946.3 947.4 956.1 946.3 903.7 835.6 749.2 657.4 581.2 521.8 468.3 421.3 
378.6 337.1 318.7 309.0 305.2 305.7 313.8 317.6 306.8 292.8 287.9 307.3 303.6 294.9 259.8 217.7 177.2 134.0 64.8 0.0 
0.0 
908.5 898.3 914.5 936.1 942.0 943.6 952.3 937.7 892.3 818.9 736.2 642.8 567.2 507.7 449.9 397.0 
351.6 318.1 305.2 297.6 296.0 298.7 304.6 308.4 303.0 298.7 304.1 327.9 322.5 294.9 248.5 205.8 161.5 112.4 52.9 0.0 
0.0 
908.5 896.1 911.8 933.4 939.9 942.0 949.6 935.5 889.6 822.1 732.4 639.0 567.7 505.6 446.2 394.3 
347.9 315.4 302.5 294.9 293.8 296.0 301.9 305.2 301.4 299.2 304.6 325.7 318.1 286.8 242.0 201.5 156.6 104.2 48.6 0.0 
0.0 
